Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 630VA IN:230/400VAC+/-15VAC OUT: 2x115VAC
Art.No.: 86483
Weight: 8 kg
  Available
 Product Comparison
List price per piece:
  • 134,81 €
  • 127,71 €
  • 120,62 €
  • 106,43 €

You might also like

Single-phase - Control and Isolation Transformers
630 VA
Isolation class T 40/B
Input
Input voltage 230/400 ±15 V AC
Frequency 50...60 Hz
Inrush current 56 A (230 V AC); 26 A (400 V AC)
Short-circuit current 72 A (230 V AC); 39 A (400 V AC)
Input current 3 A (230 V AC); 1.7 A (400 V AC)
General data
Standards EN 61558-1, EN 61558-2-4, EN 62041 category 0
Test isolation voltage 5.8 kV (prim./sec.)
Temperature range -20...+40 °C, no condensation
Dimensions H×W×D 112.5×150×146 mm
Fixing centers a×b×c 90.5×122×7 mm
Drill hole Ø 7×11 mm
Mounting method Key-hole mounting
Output
Output voltage 1× 230, 1× 115, 2× 115 V AC
Output rating 630 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879366830
eClass 27031302
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 86483_230-04.16_ce_z_c.pdf
  • Download Approvals and certificates 86483_E182075_XPTQ8_E207805_XORU8_urc_z_a.pdf
  • Download Approvals and certificates 86483_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf
  • Download Approvals and certificates 86483_E182075_XPTQ2_E207805_XORU2_ur_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 86483_p8_2_50.zip
cURus
DNV-GL
* plus VAT, plus shipping