Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MPUUW ANALOG COUPLER COMPONENT
Product may differ from image

MPUUW ANALOG COUPLER COMPONENT

IN: 0..10 V - OUT: 0..10 V / 300 mA
Art.No.: 44201
Alternative product:    44205
Weight: 0.171 kg
  In production
 Product Comparison
List price per piece:
  • 88,79 €
  • 83,85 €
  • 78,92 €

You might also like

INPUT: 0...10 V DC
OUTPUT: 0...10 V DC, 300 mA
Screw terminals
This product is a processing component and must only be used by authorized manufacturers or people.
Input and output galvanically separated
Technical Data
Operating voltage 24 V DC ±20%, smoothed
Operating current max. 300 mA
Tolerance max. 0.5%
Frequency max. 1 kHz
General data
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+50 °C
Dimensions H×W×D 62×86×67.5 mm
Voltage inputs
Input resistor approx. 10 kΩ
Voltage output signals
Load max. 300 mA
Commercial data
country of origin CZ
customs tariff number 85437090
EAN 4048879028516
eClass 27210990
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 44201_1809-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping