Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MPS POWER SUPPLY 1-PHASE,
Product may differ from image

MPS POWER SUPPLY 1-PHASE,

IN: 95-265VAC OUT: 24V/3ADC
Art.No.: 85051
Weight: 0.6 kg
  Available
 Product Comparison
List price per piece:
  • 256,22 €
  • 242,73 €
  • 229,25 €
  • 202,28 €

You might also like

INPUT: 95...265 V AC
OUTPUT: 24 V DC
Current: 3 A
Input
Input voltage 95...265 V AC
Inrush current after 1 ms max. 20 A
Primary fusing external max. 10 A
Frequency 50...60 Hz
Input current 1.5 A (115 V AC); 0.75 A (230 V AC)
General data
Standards IEC 61010-2-201, EN 61204-3, EN 55022 B
Efficiency 84%
Relative humidity 5...95%, no condensation
Mounting method DIN-rail mountable TH35 (EN 60715), additional plate for screw mounting Art.-No. 89500
Dimensions H×W×D 132×75×71 mm
Temperature range 0...+60 °C (storage temperature -25...+85 °C)
Output
Output voltage 24 V DC (SELV), +3/-1%
Output current 3 A (+60 °C); 3.5 A (+40 °C)
Mains failure bridging time min. 8.3 ms (115 V AC); min. 80 ms (230 V AC)
Ripple max. 20 mV eff/rms
Spikes max. 100 mV ss/pp
Unit protection short-circuit and overload protected
LED display LED (green) at min. 22 V DC
Parallel usage/serial usage no/yes
Commercial data
country of origin CZ
customs tariff number 85044090
EAN 4048879080736
eClass 27049002
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 85051_E181433_QQGQ8_urc_z_a.pdf
  • Download Approvals and certificates 85051_E181433_QQGQ2_ur_z_a.pdf
  • Download Approvals and certificates 85051_E200364_NMTR_ul_z_b.pdf
  • Download Approvals and certificates 85051_30-10.20_ce_z_d.pdf
  • Download Approvals and certificates 85051_E200364_NMTR7_ulc_z_b.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 85051_stp_x_a.zip
  • Download Drawing Files 85051_dxf_x_a.zip
  • Download Installation Instructions 85051_ina_4_13.pdf
cULus
* plus VAT, plus shipping