Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MMW ANALOG COUPLER COMPONENT
Product may differ from image

MMW ANALOG COUPLER COMPONENT

IN:-10..+10V/(0)4..20 mA - OUT:0..10V/(0)4..20 mA
Art.No.: 44207
Alternative product:    44203
Weight: 0.171 kg
  In production
 Product Comparison
List price per piece:
  • 253,60 €
  • 240,26 €
  • 226,91 €
  • 200,21 €

You might also like

INPUT: 0...5 V DC, 0...10 V DC, ±10 V DC
INPUT: 0...20 mA, 4...20 mA
Screw terminals
Input, output, and supply voltage galvanically separated
General data
Dimensions H×W×D 90×12.4×70 mm
Test isolation voltage 0.75 kV
Mounting method DIN-rail mountable (EN 60715)
Temperature range -25...+50 °C
Voltage inputs
Input voltage 0...5, 0...10, ±10 V DC
Input resistor approx. 100 kΩ
Current input signals
Input current 0...20 mA, 4...20 mA
Load approx. 75 Ω
Current outputs
Load max. 400 Ω
Description
Functional description Due to an integrated current limiter on the output, the output is short circuit and overload protected. A special characteristic of the MULTI Converter Art.-No. 6644207 includes: Analog voltage signals 0...5 V/0...10 V and -10…+10 V and current signals 0.
Commercial data
country of origin CZ
customs tariff number 85437090
EAN 4048879028479
eClass 27210990
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 44207_1811-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping