Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MKN POWER SUPPLY 1-PHASE, LINEAR REGULATED
Product may differ from image

MKN POWER SUPPLY 1-PHASE, LINEAR REGULATED

IN: 230VAC OUT: 9,5-15V/0,1ADC
Art.No.: 85625
Weight: 0.2 kg
  In production
 Product Comparison
List price per piece:
  • 101,03 €
  • 95,72 €
  • 90,40 €
  • 79,76 €

You might also like

INPUT: 230 V AC
OUTPUT: 9.5...15 V DC
Current: 100 mA
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Input
Input voltage 207...253 V AC
Input current approx. 30 mA
Input fuse (external) 63 mA (T)
Frequency 50...60 Hz
General data
Standards EN 61558-2-6, EN 62041 category II, EN 55011 B, EN 61000-3-2
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range 0...+60 °C, no condensation
Output
Output current max. 100 mA
Ripple max. 10 mV ss/pp
Output suppression VDR and smoothing capacitor
Unit protection short-circuit and overload protected
LED display LED (green): in operation
Commercial data
country of origin CZ
customs tariff number 85044090
EAN 4048879079617
eClass 27049002
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 85625_768-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping