Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MIRO TR 6.2MM SK OPTO-COUPLER MODULE
Product may differ from image

MIRO TR 6.2MM SK OPTO-COUPLER MODULE

IN: 48 VDC - OUT: 48 VDC / 2 A
Art.No.: 52513
Alternative product:    6652513
Weight: 0.04 kg
  In production
 Product Comparison
List price per piece:
  • 33,17 €
  • 31,32 €
  • 29,48 €

You might also like

Transistor 2 A
48 V DC
Isolation function in output circuit
Screw terminals
Input
Voltage range ON 10...48 V DC
Voltage range OFF 0...5 V DC
Control current 7 mA
LED display LED (yellow)
Output
Switching time ON/OFF 1/5 ms
Switching voltage 5...48 V DC
Switching current per output 1 mA...2 A
Saturation voltage (across output) max. 0.3 V DC
Leakage current (output is open) max. 0.3 mA
Switching frequency max. 10/1 Hz (resist./ind.)
General data
Housing Black plastic, flame retardant
Test isolation voltage 2.5 kV
Mounting method DIN-rail mountable (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 78×6.2×70 mm
Commercial data
country of origin CZ
customs tariff number 85414090
EAN 4048879026833
eClass 27371604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 52513_080128-0-000_C3211-07_csa_z_b.pdf
  • Download Approvals and certificates 52513_E140415_NKCR2_ur_z_c.pdf
  • Download Approvals and certificates 52513_1533-04.16_ce_z_b.pdf
  • Download Approvals and certificates 52513_E140415_NKCR8_urc_z_c.pdf
  • Download Approvals and certificates 52513_080128-0-000_C3211-07_csau_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 52513_p8_2_50.zip
  • Download Drawing Files 52002_dxf_x_a.zip
  • Download Drawing Files 52002_stp_x_a.zip
cURus
cCSAus
* plus VAT, plus shipping