Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MIRO TR 24VDC SK 5P OPTO-COUPLER MODULE
Product may differ from image

MIRO TR 24VDC SK 5P OPTO-COUPLER MODULE

IN: 48 VDC - OUT: 35 VDC / 2 A
Art.No.: 52503
Alternative product:    6652503
Weight: 0.02 kg
  In production
 Product Comparison
List price per piece:
  • 39,69 €
  • 37,49 €
  • 35,28 €

You might also like

Transistor 2 A
24 V DC
Short-circuit protected
Switching frequency: max. 1 kHz
Screw terminals
Input
Voltage range ON 10...48 V DC
Voltage range OFF 0...5 V DC
Control current 6 mA
LED display LED (yellow)
General data
Test isolation voltage 3.75 kV
Mounting method DIN-rail mountable (EN 60715)
Housing Black plastic, flame retardant
Temperature range -20...+60 °C
Dimensions H×W×D 91×6.2×70 mm
Output
Switching voltage 10...35 V DC
Switching current per output 1 mA...2 A (short-circuit protected)
Saturation voltage (across output) max. 1.2 V DC
Leakage current (output is open) max. 0.1 mA
Switching time ON/OFF 90/120 µs
Switching frequency max. 1 kHz
Commercial data
country of origin CZ
customs tariff number 85414090
EAN 4048879026918
eClass 27371604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 52503_E140415_NKCR2_ur_z_a.pdf
  • Download Approvals and certificates 52503_1525-04.16_ce_z_c.pdf
  • Download Approvals and certificates 52503_E140415_NKCR8_urc_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 52503_p8_2_50.zip
cURus
* plus VAT, plus shipping