Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MIRO TH 5VDC SK OPTO-COUPLER MODULE
Product may differ from image

MIRO TH 5VDC SK OPTO-COUPLER MODULE

IN: 5,5 VDC - OUT: 250 VAC / 0,5A
Art.No.: 52551
Alternative product:    6652551
Weight: 0.026 kg
  In production
 Product Comparison
List price per piece:
  • 26,37 €
  • 24,91 €
  • 23,44 €

You might also like

Triac 0.5 A
5 V DC
Screw terminals
Input
Voltage range ON 4...5.5 V DC
Voltage range OFF 0...2 V DC
Control current 6 mA
LED display LED (yellow)
Output
Switching voltage 24...250 V AC
Switching current per output 2 mA...0.5 A
Saturation voltage (across output) max. 1.5 V AC
Leakage current (output is open) max. 0.3 mA
Switching time ON/OFF 10/10 ms
Switching frequency max. 20 Hz, depending on suppression
General data
Test isolation voltage 2.5 kV
Mounting method DIN-rail mountable (EN 60715)
Housing Black plastic, flame retardant
Temperature range -20...+60 °C
Dimensions H×W×D 78×6.2×70 mm
Commercial data
country of origin CZ
customs tariff number 85414090
EAN 4048879026772
eClass 27371604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 52551_080128-0-000_C3211-07_csau_z_a.pdf
  • Download Approvals and certificates 52551_E140415_NKCR8_urc_z_c.pdf
  • Download Approvals and certificates 52551_1539-04.16_ce_z_c.pdf
  • Download Approvals and certificates 52551_E140415_NKCR2_ur_z_c.pdf
  • Download Approvals and certificates 52551_080128-0-000_C3211-07_csa_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 52002_dxf_x_a.zip
  • Download Drawing Files 52002_stp_x_a.zip
  • Download Drawing Files 52551_p8_2_50.zip
cURus
cCSAus
* plus VAT, plus shipping