You might also like
2 NO/NC contacts
6 A
230 V AC/DC
Screw terminals
When the max. switching voltage/current is exceeded the gold plating is destroyed. The relay will then take on the properties of an output type.
6 A
230 V AC/DC
Screw terminals
When the max. switching voltage/current is exceeded the gold plating is destroyed. The relay will then take on the properties of an output type.
Input
Connection voltage - current | 230 V AC/DC (195...253 V AC/DC) - 5 mA |
---|---|
LED display | LED (green) |
Utilization category
AC-12 | 6 A (24/110/230 V AC) |
---|---|
AC-15 | 3 A (24/110/230 V AC) |
DC-13 | 1 A (24 V DC); 0.2 A (110 V DC); 0.1 A (230 V DC) |
General data
Mech./ elect. life | 20 000 000 switching cycles/load dependent |
---|---|
Test isolation voltage | 4 kV; safe separation (EN 60947-1) |
Mounting method | DIN-rail mountable (EN 60715) |
Temperature range | -20...+55 °C |
Dimensions H×W×D | 90×12.4×70 mm |
Output
Switching voltage | max. 250 V AC/DC |
---|---|
Switching current per output | max. 6 A |
Min. load current | 1 mA (12 V DC) |
Power rating (voltage dependent) | max. 1500 VA/120 W |
Switching frequency | max. 10 Hz |
Contact material | Ag Sn O2 hv |
Energize/release/contact bounce time | 10/15/1.5 ms |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85364900 |
EAN | 4048879027038 |
eClass | 27371001 |
Packaging unit | 1 |

