Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 1500VA IN: 400VAC+/- 5% OUT: 230VAC
Art.No.: 86061
Alternative product:    6686061
Weight: 21.5 kg
  Available
 Product Comparison
List price per piece:
  • 203,35 €
  • 192,65 €
  • 181,94 €
  • 160,54 €

You might also like

Single-phase - Control and Isolation Transformers
1500 VA
Isolation class T 60/B
Input
Input voltage 400 V AC ±5%
Frequency 50...60 Hz
Short-circuit current 201.5 A (400 V AC)
Input current 3.97 A (400 V AC)
Inrush current 50 A (400 V AC)
General data
Standards EN 61558-1, EN 61558-2-4, EN 62041 category 0
Test isolation voltage 4 kV (prim./sec.)
Dimensions H×W×D 168×174×162 mm
Fixing centers a×b×c 141.5×135×7 mm
Drill hole Ø 7×11 mm
Mounting method Key-hole mounting
Temperature range -20...+60 °C (storage temperature -40...+80 °C)
Output
Output voltage 230 V AC
Output rating 1500 VA
Commercial data
country of origin CZ
customs tariff number 85043200
EAN 4048879078849
eClass 27031302
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 86061_E207805-E182075_XORU2_ur_z_b.pdf
  • Download Approvals and certificates 86061_131-04.16_ce_z_d.pdf
  • Download Approvals and certificates 86061_E207805-E182075_XORU8_urc_z_b.pdf
  • Download Approvals and certificates 86061_TAE00003WE-DNVGL-2025.06.18_gl_z_c.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 86061_dxf_x_a.zip
  • Download Drawing Files 86061_stp_x_a.zip
  • Download Drawing Files 86061_p8_2_50.zip
cURus
* plus VAT, plus shipping