MET 1-Phase control and isolating transformer
P: 1600VA IN: 230-400VAC +/- 15VAC OUT: 115VAC
Art.No.: | 86445 |
Weight: | 20.6 kg |
Country of origin: | CZ |
Available
Description
The MET series comprises single-phase control transformers/isolating transformers of the protection class I and protection degree IP00 with double insulation between the primary and secondary windings for general use in industrial applications.
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/IMG71310_logo.png)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50/60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage 2 AC | 400 V |
Input current at input voltage 1 AC | 7,3 A |
Input current at input voltage 2 AC | 4,2 A |
Inrush current at input voltage 1 | 137 A |
Inrush current at input voltage 2 | 79 A |
Short-circuit current at input voltage 1 | 333 A |
Short-circuit current at input voltage 2 | 192 A |
Electrical data | Output
Output voltage AC | 115 V |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Suitable for mounting type | Schlüssellochaufhängung |
Mounting dimension a | 141 mm |
Mounting dimension b | 135 mm |
Mounting dimension c | 3,5 mm |
Height | 168,5 mm |
Width | 174 mm |
Depth | 163 mm |
Diameter bore | 3,5 mm |
Length bore | 11 mm |
Environmental characteristics | Climatic
Ambient temperature min. | -20 °C |
---|---|
Ambient temperature max. | 50 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 |
---|---|
EMC | 2014/30/EU |
Commercial data
customs tariff number | 85043200 |
---|---|
GTIN | 4065909079003 |
Packaging unit | 1 |