Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MEN POWER SUPPLY 1/2-PHASE, SMOOTHED
Product may differ from image

MEN POWER SUPPLY 1/2-PHASE, SMOOTHED

IN: 115/230+/-10VAC OUT: :24V/20ADC
Art.No.: 85356
Weight: 13.5 kg
  In production
 Product Comparison
List price per piece:
  • 350,50 €
  • 332,06 €
  • 313,61 €
  • 276,71 €

You might also like

Current: 20 A
Output rating: 480 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
For any mounting position at vertical wall.
Input
Input voltage 115/230 V AC ±10 V AC
Input current 7.4 A (115 V AC); 3.7 A (230 V AC)
Input fuse (external) 10 A (T) (115 V AC); 5 A (T) (230 V AC)
Frequency 50...60 Hz
General data
Standards EN 55011 A
Mounting method Key-hole mounting
Dimensions H×W×D 127×174×213.5 mm
Fixing centers a×b×c 102×135×7 mm
Temperature range -20...+60 °C, no condensation
Output
Output voltage 24 V DC (SELV)
Output current (Ta 60/40 °C) max. 20 A (115 V AC); 24 A (230 V AC)
Ripple max. 5% eff/rms
Output suppression LED, VDR and smoothing capacitor
Commercial data
country of origin CZ
customs tariff number 85044090
EAN 4048879080019
eClass 27049002
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 85356_E181433_QQGQ2_ur_z_b.pdf
  • Download Approvals and certificates 85356_E200364_NMTR_ul_z_b.pdf
  • Download Approvals and certificates 85356_E200364_NMTR7_ulc_z_b.pdf
  • Download Approvals and certificates 85356_E181433_QQGQ8_urc_z_b.pdf
  • Download Approvals and certificates 85356_749-04.16_ce_z_d.pdf
  • Download Approvals and certificates 85356_E181433_QQGQ8_urc_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 85356_stp_x_a.zip
cURus
cULus
* plus VAT, plus shipping