Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MEF EMC-FILTER 3-PHASE 1-STAGE WITH NEUTRAL
Product may differ from image

MEF EMC-FILTER 3-PHASE 1-STAGE WITH NEUTRAL

I:20A U:4x440 VAC snap on
Art.No.: 10513
Weight: 0.361 kg
  In production
 Product Comparison
List price per piece:
  • 78,19 €
  • 74,07 €
  • 69,96 €
  • 61,73 €

You might also like

Current: 20 A
DIN-rail mountable
with neutral
Attenuation curves on request.
Technical Data
Operating voltage max. 3× 440 V AC
Operating frequency 50...60 Hz
Overload current 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour)
Consumption max. 3 mA (250 V AC)
Connection cross section 0.2...6 mm² single core (AWG 24...9); 0.2...4 mm² multiple core (AWG 24...11)
General data
Climatic category 25/085/21 (EN 60068-1)
Test isolation voltage 2.7 kV (L - N), 2 s; 2.1 kV (L - L), 2 s (EN 60939-2)
Connection Screw connection, touch protected
Mounting method DIN-rail mountable TH35 (EN 60715)
Dimensions H×W×D 107×65×39 mm
Description
Functional description The 3-phase and one-stage EMC filters MEF 3/1 are used in the range 0.1...30 MHz and dampen interferences found in cables from the mains, supply units and control systems. They are suitable for TN-S, TN-C-S, and TT networks. The best results are obtained
Commercial data
country of origin IT
customs tariff number 85363030
EAN 4048879029261
eClass 27130806
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 10513_9954-04.16_ce_z_a.pdf
  • Download Approvals and certificates 10513_E255912_FOKY8_urc_z_a.pdf
  • Download Approvals and certificates 10513_E255912_FOKY2_ur_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 10513_dxf_x_a.dxf
  • Download Drawing Files 10513_stp_x_a.stp
  • Download Installation Instructions 10415_ina_4_12.pdf
cURus
* plus VAT, plus shipping