Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MEF EMC-FILTER 3-PHASE 1-STAGE
Product may differ from image

MEF EMC-FILTER 3-PHASE 1-STAGE

I:36A U:3x600 VAC book-style
Art.No.: 10534
Weight: 1.5 kg
  Available
 Product Comparison
List price per piece:
  • 237,88 €
  • 225,36 €
  • 212,84 €
  • 187,80 €

You might also like

Current: 36 A
1-stage
Attenuation curves on request.
General data
Climatic category 25/085/21 (EN 60068-1)
Test isolation voltage 3.3 kV (L-N), 2 s; 3.1 kV (L-L), 2 s
Connection Screw connection, touch protected
Mounting method screw fixing
Dimensions H×W×D 250×90×100 mm
Technical Data
Operating voltage max. 3× 600 V AC
Operating frequency 50...60 Hz
Overload current 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour)
Consumption max. 10 mA (250 V AC)
Connection cross section 0.5...16 mm² single core (AWG 20...5); 0.5...10 mm² multiple core (AWG 20...7)
Description
Functional description The 3-phase and 1-/2-stage EMC filters MEF 3/1-3/2 are used in the range 0.1...30 MHz and dampen interferences found in cables from the mains, supply units and control systems. They are suitable for TN-C-mains. The best results are obtained with short con
Commercial data
country of origin IT
customs tariff number 85363030
EAN 4048879029223
eClass 27130806
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 10534_E255912_FOKY8_urc_z_a.pdf
  • Download Approvals and certificates 10534_E255912_FOKY2_ur_z_a.pdf
  • Download Approvals and certificates 10534_9958-04.16_ce_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 10534_stp_x_a.stp
  • Download Drawing Files 10534_dxf_x_a.dxf
  • Download Installation Instructions 10415_ina_4_12.pdf
cURus
* plus VAT, plus shipping