You might also like
MASI67 converter
2× profile cable to M12 (male)
Connection cables are in the online shop under "Connection Technology".
2× profile cable to M12 (male)
Connection cables are in the online shop under "Connection Technology".
Contact Layout
PIN 1 | AS-Interface + (brown) |
---|---|
PIN 2 | 0 V (blue) |
PIN 3 | AS-Interface - (blue) |
PIN 4 | +24 V (brown) |
PIN 5 | n.c. |
Technical Data
Operating voltage | max. 36 V DC |
---|---|
Total current | max. 4 A |
General data
Test isolation voltage | AS-Interface/Power 200 V, (EN 60664-1) |
---|---|
Protection | IP67 |
Mounting method | DIN-rail mountable (EN 60715) or screw fixing |
Temperature range | -20...+60 °C (storage temperature -40...+80 °C) |
Dimensions H×W×D | 90×74×39 mm |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85369010 |
EAN | 4048879052139 |
eClass | 27400209 |
Packaging unit | 1 |
