You might also like
Male 90° – female 90°
M8 (Snap In) – M8 (Snap In), 3-pole
2× LED (PNP), (NPN) on request
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M8 (Snap In) – M8 (Snap In), 3-pole
2× LED (PNP), (NPN) on request
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form | 88221 |
---|
Cables
No./diameter of wires | 3× 0.25 mm² |
---|---|
C-track properties | 10 Mio. |
Wire isolation | PP (br, bl, bk) |
Material (jacket) | PUR (UL/CSA) |
Outer Ø | 4.1 mm ±5% |
Bend radius (moving) | 10× outer Ø |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -25...+80 °C |
Cable identification | 230 |
Cable Type | 3 (PUR) |
Approval (cable) | cURus (AWM-Style 20549/10493); CE conform |
Cable weight [g/m] | 26,40 |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 79 Ω/km (20 °C) |
Single wire Ø (core) | 0.1 mm |
Construction (core) | 32× 0.1 mm (multi-strand wire class 6) |
Diameter (core) | 3× 0.25 mm² |
AWG | similar to AWG 24 |
Material (wire isolation) | PP |
Material property (wire isolation) | CFC-, halogen-, cadmium-, silicone- and lead-free |
Shore hardness (wire isolation) | 70 ±5 D |
Wire-Ø incl. isolation | 1.25 mm ±5% |
Color/numbering of wires | br, bk, bl |
Stranding combination | 3 wires twisted |
Shield | no |
Material (jacket) | PUR |
Material property (jacket) | CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant |
Shore hardness (jacket) | 90 ±5 A |
Outer-Ø (jacket) | 4.1 mm ±5% |
Color (jacket) | gray |
chemical resistance | good resistance to oil, gasoline and chemicals (EN 60811-404) |
thermal resistance | flame retardand UL 1581 Section 1090 (H), CSA FT2 / IEC 60332-2-2 |
Nominal voltage | 300 V AC |
Test voltage | 2500 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -40...+80 °C, (+90 °C at max. 10 000 operating hours) |
Temperature range (mobile) | -25...+80 °C, (+90 °C at max. 10 000 operating hours) |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 10× outer Ø |
No. of bending cycles (C-track) | max. 10 Mio. (25 °C) |
Travel speed (C-track) | max. 3 m/s |
Acceleration (C-track) | max. 10 m/s² |
Torsion stress | ±180°/m |
No. of torsion cycles | max. 2 Mio. (25 °C) |
Torsion speed | 35 cycles/min |
Jacket Color | gray |
Technical Data
Operating voltage | 24 V DC ±25% |
---|---|
Operating voltage (only UL listed) | max. 30 V DC |
Rated surge voltage | 0.8 kV |
Operating current per contact | max. 4 A |
Material group | IEC 60664-1, category I |
LED display | yellow/green |
Locking of ports | M8 Snap In |
Protection | IP65 inserted and tightened (EN 60529) |
Material | PUR |
suitable for corrugated tube (internal Ø) | 6.5 mm |
General data
Standards | DIN EN 61076-2-104 (M8) |
---|---|
Pollution Degree | 3 |
Temperature range | -25...+85 °C, depending on cable quality |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85444290 |
Packaging unit | 1 |

* only for products with UL/CSA approved cable