Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
M8 male 0° / M8 female 90° snap-in
Product may differ from image

M8 male 0° / M8 female 90° snap-in

PVC 3x0.25 ye UL/CSA 1m
Art.No.: 7000-88141-0100100
Weight: 0.035 kg
  In production
 Product Comparison
List price per piece:

You might also like

Male straight – female 90°
M8 (Snap In) – M8 (Snap In), 3-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 88141
Cables
No./diameter of wires 3× 0.25 mm²
Wire isolation PVC (br, bl, bk)
Jacket Color yellow
Material (jacket) PVC (UL/CSA)
Outer Ø 4.5 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification 010
Cable Type 1 (PVC)
Approval (cable) UL (AWM-Style 2464/1731), CSA
Cable weight [g/m] 29,37
Material (wire) Cu wire, bare
Resistor (core) max. 79 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 14× 0.15 mm (multi-strand wire class 5)
Diameter (core) 3× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 45 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield no
Material (jacket) PVC
Material property (jacket) CFC-, cadmium-, silicone- and lead-free
Shore hardness (jacket) 85 ±5 A
Outer-Ø (jacket) 4.5 mm ±5%
Color (jacket) yellow
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant UL 1581 VW1 / CSA FT1
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Locking of ports M8 Snap In
Protection IP65 inserted and tightened (EN 60529)
Material PUR
suitable for corrugated tube (internal Ø) 6.5 mm
General data
Standards DIN EN 61076-2-104 (M8)
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879667043
eClass 27061801
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download Approvals and certificates 7000-88001_11-08.19_ce_z_c.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-88141_stp_x_a.zip
cCSAus
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping