Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
M12 MALE 90° / MSUD VALVE PLUG FORM A 18MM
Product may differ from image

M12 MALE 90° / MSUD VALVE PLUG FORM A 18MM

PUR 3X0.75 GRAY, UL/CSA, drag ch 1m
Art.No.: 7000-40901-2360100
Alternative product:    7000-40901-0360100
Weight: 0.101 kg
  In production
 Product Comparison
List price per piece:

You might also like

Form A (18 mm) – M12, male 90°
24 V AC ±20% / DC ±25%
LED and suppression
Bridged PE
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 40901
Cables
No./diameter of wires 3× 0.75 mm²
Wire isolation PP (bk num, gnye)
C-track properties 10 Mio.
Material (jacket) PUR (UL/CSA)
Outer Ø 5.9 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -25...+80 °C
Cable identification 236
Cable Type 3 (PUR)
Approval (cable) cURus (AWM-Style 20549/10493); CE conform
Cable weight [g/m] 56,10
Material (wire) Cu wire, bare
Resistor (core) max. 26 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 42× 0.15 mm (multi-strand wire class 6)
Diameter (core) 3× 0.75 mm²
AWG similar to AWG 18
Material (wire isolation) PP
Material property (wire isolation) CFC-, halogen-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 70 ±5 D
Wire-Ø incl. isolation 1.85 mm ±5%
Color/numbering of wires bk numbered, gnye longitudinally striped
Stranding combination 3 wires twisted
Shield no
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 90 ±5 A
Outer-Ø (jacket) 5.9 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
thermal resistance flame retardant UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
Nominal voltage 300 V AC
Test voltage 2500 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -40...+80 °C, (+90 °C at max. 10 000 operating hours)
Temperature range (mobile) -25...+80 °C, (+90 °C at max. 10 000 operating hours)
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 10 Mio. (25 °C)
Travel speed (C-track) max. 3 m/s
Acceleration (C-track) max. 10 m/s²
Torsion stress ±180°/m
No. of torsion cycles max. 2 Mio. (25 °C)
Torsion speed 35 cycles/min
Jacket Color gray
Technical Data
Operating voltage 24 V AC ±20% / DC ±25%
Rated surge voltage 0.8 kV
Operating current per contact max. 4 A
Current consumption approx. 15 mA
Material group IEC 60664-1, category I
Switch off peak max. 55 V
Switch off delay time max. 20 ms
Coding A-coded
LED display yellow
Locking of ports M3/M12×1 mm (recommended torque 0.4/0.6 Nm)
Compression gland M12 (SW13)
Protection IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material MSUD (PBT); M12 (PUR)
suitable for corrugated tube (internal Ø) 10 mm
Housing Black plastic (gray on request)
Additional suppressor Diode/Z-Diode
General data
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Material (gasket) PUR
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879151252
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-40901-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download Approvals and certificates 7000-40901-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 7000-40901_stp_x_a.zip
cCSAus
* plus VAT, plus shipping