Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

IMPACT67 Pro E DIO8 IOL8 M12L 5P

Ethernet/IP, compact module, plastic

Art.No.: 54631
Weight: 0.47 kg
Country of origin:  DE
Available
List price per piece:
  • 493,70 €
  • 466,27 €
  • 438,84 €
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
Ethernet 10/100 Mbit/s; M12, D-coded
IO-Link Master V1.1
M12 Power, 5-pole, L-coded
M12, 5-pole, A-coded
Housing fully potted.
Connection cables are in the online shop under "Connection Technology".
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 16 A
Total current US max. 16 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches, IO-Link Devices
Sensor current US per input max. 2 A
Current carrying capacity max. 10 A
Electrical data | Output
Actuator current UA per output max. 2 A
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Max. current output per port 4 A
Total current output max. 10 A
Industrial communication
Web interface yes
Industrial communication | Ethernet/IP
CIP Sync yes
Composite Test Revision CT16
DLR (Device Level Ring) yes
EtherNet/IP addressing BOOTP, DHCP, DIP switch
Multiple connections yes
Industrial communication | IO-Link
Automatic baudrate detection yes
IO-Link process data length output 32 Bytes
IO-Link process data length input 32 Bytes
IO-Link type 8× Master
IO-Link transmission rate COM1, COM2, COM3
Port Class A, B
Industrial communication | IIoT functions
Number of sessions / clients OPC UA max. 5
JSON integration REST-API, MQTT
OPC UA transport UA TCP, UA Secure Conversation, UA Binary Encoding
Voltage monitoring yes
Current Monitoring yes
Publishing interval OPC UA min. 100 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
LED display Ethernet connection/data traffic
Cable break per port
Temperature control yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 37 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection types
Connection type 1 X0-X7
Connection type 2 XD1
Connection type 3 XD2
Connection type 4 XF1, XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier gray
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO / IO-Link
PIN 5 0 V
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 4
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879859974
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 54631_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 54631_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: IO-Link 54631_V1-1_iol_z_a.pdf (A)
  • Configuration Files: EDS 54631_IMPACT67_PRO_KF5_x_17.zip (17)
  • Construction files: DXF 54630_dxf_x_a.zip (A)
  • Construction files: P8 54631_p8_2_12.zip (12)
  • Construction files: STP 54630_stp_x_a.zip (A)
  • Document: Installation guide 54630_ina_x_16.zip (16)
  • Document: Product data 54631_pd_en_15.pdf (15)

    English

    • English
    • Deutsch
  • Document: User manual 54631_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 54631_02-12.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 54631_02-12.21_ce_z_a.pdf (A)
  • Information: MTTF Report 54631_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 54631_10501175_1.06.00-V-00_tb5_x_12.zip (12)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: IO-Link-Device-Tool 10501019_IO-Link-Device-Tool_TRB_x_50.zip (50)

---- Field Wireable Circular Connector ----
---- Grounding Material ----
---- Screw Plug ----
---- Torque Wrench ----
---- Sensor-Actuator Adapter ----
---- Power-Cable ----
* plus VAT, plus shipping