Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
M12 DISTRIBUTOR BOX 4-WAY, 5-POLE, NO LED
Product may differ from image

M12 DISTRIBUTOR BOX 4-WAY, 5-POLE, NO LED

MVD4-U-XA M23 connector 19-pole
Art.No.: 276315
Weight: 0.182 kg
  In production
 Product Comparison
List price per piece:
  • 84,55 €
  • 80,10 €
  • 75,65 €
  • 66,75 €

You might also like

4-way, 5-pole
M23 plug connection
19-pole used
without LED
Further cable lengths on request.
Contact Layout
PIN 1 (+)
PIN 2 (NC)/(S2)
PIN 3 (-)
PIN 4 (NO)/(S1)
Technical Data
Operating voltage 24 V DC
Operating current per contact max. 4 A
Total current max. 10 A
Signal per port 2
Locking of ports Screw thread (M12×1 mm)
General data
Protection IP67 inserted and tightened (EN 60529)
Dimensions H×W×D 117×54×25 mm
Temperature range -20...+80 °C
Commercial data
country of origin CZ
customs tariff number 85369010
EAN 4048879000246
eClass 27279219
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping