Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
EMPARRO POWER SUPPLY 1-PHASE,
Product may differ from image

EMPARRO POWER SUPPLY 1-PHASE,

IN: 100-240VAC OUT: 48-56VDC/2,5A
Art.No.: 85437
Weight: 0.66 kg
  Available
 Product Comparison
List price per piece:
  • 186,39 €
  • 176,58 €
  • 166,77 €
  • 147,15 €

You might also like

INPUT: 85...265 V AC/90...250 V DC
OUTPUT: 48...56 V DC
Current: 2.5 A
Input
Input voltage 85...265 V AC/90...250 V DC
Input current 1.2 A (100 V AC); 0.6 A (240 V AC)
Inrush current after 1 ms max. 3.5 A (230 V AC)
Power factor 0.87 (230 V AC)
Frequency 50...60 Hz
Input fuse (internal) 6.3 A (T)
General data
Standards IEC 61010-2-201, EN 61204-3, EN 55011 B, EN 61000-3-2, SEMI F47
Relative humidity 5...95%, no condensation
Protection IP20
Efficiency 92.8% (110 V AC); 94.6 % (230 V AC)
Dimensions H×W×D 123×50×138 mm
Connection Push-In spring clamp terminals
Mounting method DIN-rail mountable TH35 (EN 60715)
Temperature range -40...+60 °C, ...+70 °C derating (storage temperature -40...+80 °C)
Output
Output voltage 48 V DC (SELV), ±1%; 48...56 V adjustable
Power Boost Iout N × 150% (min. 4 s)
Output current 2.5 A
Mains failure bridging time min. 30 ms (100 V AC); 2.5 A (48 V DC)
Ripple max. 50 mV eff/rms
Spikes max. 200 mV ss/pp
Unit protection short-circuit and overload protected
LED display LED (green): OK; LED (red): overload, overheating or short-circuit
Parallel usage/serial usage max. 5 units/max. 2 units
Commercial data
country of origin CZ
customs tariff number 85044090
EAN 4048879402675
eClass 27049002
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 85437_E200364_NMTR_ul_z_a.pdf
  • Download Approvals and certificates 85437_09-10.20_ce_z_c.pdf
  • Download Approvals and certificates 85437_E181433_QQGQ8_urc_z_a.pdf
  • Download Approvals and certificates 85437_DK-33823-UL_cb_z_a.pdf
  • Download Approvals and certificates 85437_E200364-NMTR7_ulc_z_a.pdf
  • Download Approvals and certificates 85437_E181433_QQGQ2_ur_z_a.pdf
  • Download Approvals and certificates 85437_TAA00002EJ-2024.07.17_DNVGL_gl_z_b.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 85437_p8_2_50.zip
  • Download Drawing Files 85437_dxf_x_a.zip
  • Download Drawing Files 85437_stp_x_a.zip
  • Download Installation Instructions 85437_ina_4_22.pdf
  • Download Product data 85437_pd_x_10.zip
cURus
cULus
DNV-GL
* plus VAT, plus shipping