Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
Emergency stop with 2 positive opening  69003
Product may differ from image

Emergency stop with 2 positive opening

contacts in a IP65 enclosure

Art.No.: 69003
Weight: 0.115 kg
Country of origin:  DE
Available
List price per piece:
  • 138,74 €
  • 131,03 €
  • 123,32 €
Download to the Data Cart Download to Easy-Import-Export

Description

E-Stop / R-B 42 2NC 1NO M12(8)
with M12 connection
8-pole
Emergency-Stop button
2 NC (positively-opening)
1 button (1 NO contact)
Delivery contents:
Flat lens, transparent clear, red, yellow, green, blue
Label plates, O, I, R
mounting with clip on the back side
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 1 V
Operating voltage DC max. 36 V
Operating voltage DC (UL-listed) 30 V
Operating current 1,5 A
Device protection
Condition lifetime load-dependent, temperature dependent
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Electrical lifetime 50000 Cycles
Device protection | Mechanical
Mechanical endurance 50000 Cycles
Operating life B10d 250000 Cycles
Mechanical data
Bounce time max. 10 ms
Mechanical data | Material data
Material contact AgNi
Mechanical data | Mounting data
Height 52 mm
Width 124 mm
Depth 42 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Technical Data | Reliability
Lambda normally closed contact 20 %

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 8
PIN 1 NC 1
PIN 2 NC 1 +
PIN 3 NC 2
PIN 4 NC 2 +
PIN 5 NO
PIN 6 NO

ECLASS-6.0 27371244
ECLASS-6.1 27371244
ECLASS-7.0 27371244
ECLASS-8.0 27371244
ECLASS-9.0 27371244
ECLASS-10.1 27371244
ECLASS-11.1 27371244
ECLASS-12.0 27371244
ETIM-5.0 EC002034
customs tariff number 85365080
GTIN 4048879594264
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 69003_E479949-NISD2_ur_z_b.pdf (B)
  • Certificate: TÜV  69003_B0318910009-09.02.2025_tuev_z_c.pdf (C)
  • Construction files: DXF 69003_dxf_x_a.zip (A)
  • Construction files: P8 69003_p8_2_51.zip (51)
  • Construction files: STP 69003_stp_x_a.zip (A)
  • Document: Installation guide 69000_ina_2_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69003_06-03.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69003_06-03.22_ce_z_c.pdf (C)
  • Information: Safety Codes 69000_SYSTEMA_TB9_x_22.zip (22)

---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping