Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMMDU 11/24 OUTPUT RELAY
Product may differ from image

RMMDU 11/24 OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 8 A
Art.No.: 51120
Alternative product:    51130
Weight: 0.043 kg
  Available
 Product Comparison
List price per piece:
  • 17,19 €
  • 16,24 €
  • 15,28 €

You might also like

1 relay; 1 NO/NC contact
8 A
24 V DC
with minus plug link
Input
Connection voltage - current 24 V DC (21.6...26.4 V DC) - 15 mA
Plug link (supplied) Art-No. 90960
LED display LED (red)
Utilization category
AC-1 8 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 2.5 A (24 V DC); 0.4 A (110 V DC); 0.3 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 5 kV; safe separation (IEC 61140/EN 61140)
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 82×12×68 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 8 A
Min. load current 100 mA
Power rating (voltage dependent) max. 2000 VA/240 W
Switching frequency max. 10 Hz
Contact material Ag Ni
Energize/release/contact bounce time 10/15/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027779
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51120_1193-04.16_ce_z_c.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping