Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMMDU 11/24 VAC/DC OUTPUT RELAY
Product may differ from image

RMMDU 11/24 VAC/DC OUTPUT RELAY

IN: 24 VAC/DC - OUT: 250 VAC/DC / 8 A
Art.No.: 51125
Alternative product:    51120
Weight: 0.044 kg
  Available
 Product Comparison
List price per piece:
  • 18,95 €
  • 17,89 €
  • 16,84 €

You might also like

1 relay; 1 NO/NC contact
8 A
24 V AC/DC
with minus plug link
Art.-No. 51125 with low connection current.
Input
Connection voltage - current 24 V AC/DC (19.2...30 V AC/DC) - 10 mA
Plug link (supplied) Art-No. 90960
LED display LED (red)
Utilization category
AC-1 8 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 2.5 A (24 V DC); 0.4 A (110 V DC); 0.3 A (230 V DC)
General data
Dimensions H×W×D 82×12×68 mm
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 5 kV; safe separation (IEC 61140/EN 61140)
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 8 A
Min. load current 100 mA
Power rating (voltage dependent) max. 2000 VA/240 W
Switching frequency max. 10 Hz
Contact material Ag Ni
Energize/release/contact bounce time 10/15/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027762
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51125_1194-04.16_ce_z_c.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 51125_stp_x_a.zip
  • Download Drawing Files 51125_dxf_x_a.zip
* plus VAT, plus shipping