Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMMDA 11/230 OUTPUT RELAY
Product may differ from image

RMMDA 11/230 OUTPUT RELAY

IN: 230 VAC/DC - OUT: 250 VAC/DC / 6 A
Art.No.: 51108
Alternative product:    51138
Weight: 0.038 kg
  Available
 Product Comparison
List price per piece:
  • 21,20 €
  • 20,02 €
  • 18,84 €

You might also like

1 relay; 1 NO contact
6 A
230 V AC/DC
with minus plug link
Input
Connection voltage - current 230 V AC/DC (195...253 V AC/DC) - 4.5 mA without plug link
LED display LED (red)
Utilization category
AC-15 4 A (24/110/230 V AC)
AC-1 6 A (24/110/230 V AC)
DC-13 2 A (24 V DC); 0.25 A (110 V DC); 0.1 A (230 V DC)
General data
Test isolation voltage 4 kV
Dimensions H×W×D 82×12×68 mm
Mech./ elect. life 20 000 000 switching cycles/load dependent
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 6 A
Min. load current 100 mA
Power rating (voltage dependent) max. 2000 VA/240 W
Switching frequency max. 10 Hz
Contact material Ag Ni
Energize/release/contact bounce time 10/15/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027786
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51108_1192-04.16_ce_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping