Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMMDH-AK 11/24 WITH TOGGLE SWITCH
Product may differ from image

RMMDH-AK 11/24 WITH TOGGLE SWITCH

IN: 24 VDC - OUT: 250 VAC/DC / 3 A
Art.No.: 51101
Alternative product:    51152
Weight: 0.043 kg
  Available
 Product Comparison
List price per piece:
  • 40,50 €
  • 38,25 €
  • 36,00 €

You might also like

1 relay; 1 NO contact
3 A
24 V DC
with minus plug link
Toggle switch for bridging the NO contact
Input
Connection voltage - current 24 V DC (19.2...28 V DC) - 10 mA
Plug link (supplied) Art-No. 90960
LED display LED (red)
Utilization category
AC-1 3 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 1.5 A (24 V DC); 0.3 A (110 V DC); 0.15 A (230 V DC)
General data
Mech./ elect. life 30 000 000 switching cycles/load dependent
Test isolation voltage 3.0 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 82×12×68 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 3 A
Min. load current 100 mA
Power rating (voltage dependent) max. 750 VA/90 W
Switching frequency max. 15 Hz
Contact material Ag Cd 0
Energize/release/contact bounce time 10/10/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027809
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51101_1190-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping