Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMM 11/110 AC OUTPUT RELAY
Product may differ from image

RMM 11/110 AC OUTPUT RELAY

IN: 110 VAC/DC - OUT: 250 VAC/DC / 6 A
Art.No.: 51552
Alternative product:    52030
Weight: 0.033 kg
  Available
 Product Comparison
List price per piece:
  • 19,98 €
  • 18,87 €
  • 17,76 €

You might also like

1 relay; 1 NO contact
6 A
110 V AC
Screw terminals
Input
Connection voltage - current 110 V AC/DC (95...121 V AC/DC) - 3.5 mA
LED display LED (red)
Utilization category
AC-12 6 A (24/110/230 V AC)
AC-15 4 A (24/110/230 V AC)
DC-13 2 A (24 V DC); 0.25 A (110 V DC); 0.1 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 4 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 56×12×65 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 6 A
Min. load current 100 mA
Power rating (voltage dependent) max. 1250 VA/240 W
Switching frequency max. 10 Hz
Contact material Ag Ni 0.15 hv; Ag hv
Energize/release/contact bounce time 10/15/1.5 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027489
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51552_1219-04.16_ce_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping