Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RM-22/24VAC/DC KL.BZ.EN OUTPUT RELAY
Product may differ from image

RM-22/24VAC/DC KL.BZ.EN OUTPUT RELAY

IN: 24 VAC/DC - OUT: 250 VAC/DC / 5 A
Art.No.: 51465
Alternative product:    51410
Weight: 0.117 kg
  Available
 Product Comparison
List price per piece:
  • 59,81 €
  • 56,48 €
  • 53,16 €

You might also like

2 relays; each 2 NO/NC contacts
8 A
24 V DC
Screw terminals
Input
Connection voltage - current 24 V AC/DC (19.2...30 V AC/DC) - 14 mA
LED display LED (red)
Utilization category
AC-1 8 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 2 A (24 V DC); 0.3 A (110 V DC); 0.2 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 4.0 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 75×22.5×85 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 8 A
Min. load current 100 mA
Power rating (voltage dependent) max. 1250 VA/240 W
Switching frequency max. 0.1 Hz (with load)
Contact material Ag Ni 0.15 hv
Energize/release/contact bounce time 10/10/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027601
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51465_1209-04.16_ce_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping