Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RM-21/230V AC OUTPUT RELAY
Product may differ from image

RM-21/230V AC OUTPUT RELAY

IN: 230 VAC/DC - OUT: 250 VAC/DC / 5 A
Art.No.: 51412
Alternative product:    51413
Weight: 0.124 kg
  In production
 Product Comparison
List price per piece:
  • 51,26 €
  • 48,41 €
  • 45,56 €

You might also like

2 relays; each 1 NO/NC contact
8 A
230 V AC
Screw terminals
Input
Connection voltage - current 230 V AC (195...250 V AC) - 10 mA
LED display LED (red)
Utilization category
AC-1 8 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 1.5 A (24 V DC); 0.3 A (110 V DC); 0.15 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 4 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 75×22.5×102 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 8 A
Min. load current 100 mA
Power rating (voltage dependent) max. 1250 VA/240 W
Switching frequency max. 0.1 Hz (with load)
Contact material Ag Sn O2
Energize/release/contact bounce time 10/10/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027632
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51412_1207-04.16_ce_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping