Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RM 14/24 VAC/DC KL.BZ.N.EN OUTPUT RELAY
Product may differ from image

RM 14/24 VAC/DC KL.BZ.N.EN OUTPUT RELAY

IN: 24 VAC/DC - OUT: 250 VAC/DC / 2 A
Art.No.: 51410
Alternative product:    516001
Weight: 0.096 kg
  Available
 Product Comparison
List price per piece:
  • 46,80 €
  • 44,20 €
  • 41,60 €

You might also like

1 relay; 4 NO/NC contacts
2 A
24 V DC
Screw terminals
Input
Connection voltage - current 24 V AC/DC (20.4...26.4 V AC/DC) - 20 mA
LED display LED (red)
Utilization category
AC-12 2 A (24 V AC); 0.5 A (230 V AC)
AC-15 1 A (24 V AC); 0.1 A (230 V AC)
DC-13 0.8 A (24 V DC); 0.01 A (230 V DC)
General data
Mech./ elect. life 50 000 000 switching cycles/load dependent
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 75×22.5×102 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 2 A
Min. load current 0.1 mA
Power rating (voltage dependent) max. 125 VA/60 W
Switching frequency max. 0.1 Hz (with load)
Contact material Ag Au
Energize/release/contact bounce time 10/20/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027649
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51410_1206-01.16_ce_z_c.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 51410_stp_x_a.zip
  • Download Drawing Files 51410_dxf_x_a.zip
* plus VAT, plus shipping