Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RM 14/230V AC OUTPUT RELAY
Product may differ from image

RM 14/230V AC OUTPUT RELAY

IN: 230 VAC/DC - OUT: 250 VAC/DC / 2 A
Art.No.: 51413
Alternative product:    51412
Weight: 0.098 kg
  Available
 Product Comparison
List price per piece:
  • 51,66 €
  • 48,79 €
  • 45,92 €

You might also like

1 relay; 4 NO/NC contacts
2 A
230 V AC
Screw terminals
Input
Connection voltage - current 230 V AC (195...250 V AC) - 10 mA
LED display LED (red)
Utilization category
AC-12 2 A (24 V AC); 0.5 A (230 V AC)
AC-15 1 A (24 V AC); 0.1 A (230 V AC)
DC-13 0.8 A (24 V DC); 0.01 A (230 V DC)
General data
Mech./ elect. life 50 000 000 switching cycles/load dependent
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 75×22.5×102 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 2 A
Min. load current 0.1 mA
Power rating (voltage dependent) max. 125 VA/60 W
Switching frequency max. 0.1 Hz (with load)
Contact material Ag Au
Energize/release/contact bounce time 10/20/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027625
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51413_1208-04.16_ce_z_c.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 51410_stp_x_a.zip
* plus VAT, plus shipping