Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RM 122/24 OUTPUT RELAY
Product may differ from image

RM 122/24 OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 5 A
Art.No.: 51300
Alternative product:    51301
Weight: 0.124 kg
  Available
 Product Comparison
List price per piece:
  • 78,12 €
  • 73,78 €
  • 69,44 €

You might also like

1 relay; 2 NO contacts/2 NC contacts
5 A
24 V DC
with force guided contacts
Screw terminals
Input
Connection voltage - current 24 V DC (21.6...28 V DC) - 29 mA
LED display LED (red)
Utilization category
AC-1 5 A (24/110/230 V AC)
DC-13 2 A (24 V DC); 0.4 A (110 V DC); 0.2 A (230 V DC)
AC-15 4 A (24 V AC); 3 A (110 V AC); 2 A (230 V AC)
General data
Mech./ elect. life 1 000 000 switching cycles/load dependent
Test isolation voltage 2.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 75×22.5×85 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 5 A
Min. load current 300 mA
Power rating (voltage dependent) max. 1000 VA/50 W
Switching frequency max. 0.1 Hz (with load)
Contact material Ag Ni 10 hv
Energize/release/contact bounce time 15/15/2 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027694
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51300_1201-04.16_ce_z_c.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 51300_stp_x_a.zip
  • Download Drawing Files 51300_dxf_x_a.zip
* plus VAT, plus shipping