Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MKS-RM 111/24V
Product may differ from image

MKS-RM 111/24V

Art.No.: 51302
Alternative product:    51300
Weight: 0.12 kg
  In production
 Product Comparison
List price per piece:
  • 37,94 €
  • 35,83 €
  • 33,72 €

You might also like

1 relay; 1 NO contact/1 NC contact
6 A
24 V DC
with force guided contacts
Screw terminals
Input
Connection voltage - current 24 V AC/DC (21.6...28 V AC/DC) - 38 mA
LED display LED (green)
Utilization category
AC-1 6 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 3 A (24 V DC); 0.22 A (110 V DC); 0.1 A (230 V DC)
General data
Mech./ elect. life 10 000 000 switching cycles/load dependent
Test isolation voltage 4 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+50 °C
Dimensions H×W×D 86×22.5×62 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 6 A
Min. load current 10 mA
Power rating (voltage dependent) max. 1500 VA/100 W
Switching frequency max. 5 Hz
Contact material Ag Ni 10 hv
Energize/release/contact bounce time 15/15/1.5 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027670
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51302_1203-04.16_ce_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping