Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMMDUE 11/24 DC INPUT RELAY
Product may differ from image

RMMDUE 11/24 DC INPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: 51130
Alternative product:    516014
Weight: 0.038 kg
  Available
 Product Comparison
List price per piece:
  • 29,57 €
  • 27,92 €
  • 26,28 €

You might also like

1 relay; 1 NO/NC contact
5 A
24 V DC
with minus plug link
When the max. switching voltage/current is exceeded the gold plating is destroyed. Max. current is then 5 A.
Input
Connection voltage - current 24 V DC (19.2...30 V DC) - 17 mA
Plug link (supplied) Art-No. 90960
LED display LED (yellow)
Utilization category
AC-1 5 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 1.3 A (24 V DC); 0.25 A (110 V DC); 0.10 A (230 V DC)
General data
Mech./ elect. life 100 000 000 switching cycles/load dependent
Test isolation voltage 4.0 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 82×12×68 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 5 A
Min. load current 1 mA
Power rating (voltage dependent) max. 1500 VA/180 W
Switching frequency max. 15 Hz
Contact material Ag Ni 0.15 hv; Ag hv
Energize/release/contact bounce time 10/10/1 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027755
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51130_1195-04.16_ce_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping