Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMMD-2A/24VDC INPUT RELAY
Product may differ from image

RMMD-2A/24VDC INPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 2 A
Art.No.: 51140
Alternative product:    52111
Weight: 0.041 kg
  Available
 Product Comparison
List price per piece:
  • 25,20 €
  • 23,80 €
  • 22,40 €

You might also like

1 relay; 2 NO contacts
2 A
24 V DC
Screw terminals
with minus plug link
Input
Connection voltage - current 24 V DC (19.2...30 V DC) - 15 mA
Plug link (supplied) Art-No. 90960
LED display LED (yellow)
Utilization category
AC-1 2 A (24/110/230 V AC)
AC-15 1 A (24 V AC); 0.1 A (230 V AC)
DC-13 0.8 A (24 V DC); 0.1 A (110 V DC); 0.01 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -25...+60 °C
Dimensions H×W×D 82×12×68 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 2 A
Min. load current 5 mA
Power rating (voltage dependent) max. 125 VA/60 W
Switching frequency max. 15 Hz
Contact material Ag Au
Energize/release/contact bounce time 10/10/1 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027731
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51140_1197-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping