Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMME 11/24 WITH GROUND BRIDGE INPUT RELAY
Product may differ from image

RMME 11/24 WITH GROUND BRIDGE INPUT RELAY

IN: 24 VAC/DC - OUT: 125 VAC/DC / 1 A
Art.No.: 51860
Alternative product:    51560
Weight: 0.028 kg
  Available
 Product Comparison
List price per piece:
  • 30,83 €
  • 29,11 €
  • 27,40 €

You might also like

1 relay; 1 NO contact
1 A
24 V AC/DC
with minus plug link
Screw terminals
Input
Connection voltage - current 24 V AC/DC (21.6...26.4 V AC/DC) - 6 mA
Plug link (supplied) Art-No. 90960
LED display LED (yellow)
Utilization category
AC-15 1 A (24 V AC); 0.5 A (125 V AC)
DC-13 1 A (24 V DC); 0.5 A (125 V DC)
General data
Mech./ elect. life 100 000 000 switching cycles/load dependent
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -25...+60 °C
Dimensions H×W×D 56×12×65 mm
Output
Switching voltage max. 125 V AC/DC
Switching current per output max. 1 A
Min. load current 1 mA
Power rating (voltage dependent) max. 60 VA/30 W
Switching frequency max. 15 Hz
Contact material Pd Ni-Au Rh
Energize/release/contact bounce time 10/10/1 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027328
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping