Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMME 11/24 AC/DC INPUT RELAIS
Product may differ from image

RMME 11/24 AC/DC INPUT RELAIS

IN: 24 VAC/DC - OUT: 125 VAC/DC / 1 A
Art.No.: 51560
Alternative product:    51860
Weight: 0.027 kg
  In production
 Product Comparison
List price per piece:
  • 26,78 €
  • 25,29 €
  • 23,80 €

You might also like

1 relay; 1 NO contact
1 A
24 V AC/DC
Screw terminals
Input
Connection voltage - current 24 V AC/DC (19.2...30 V AC/DC) - 6 mA
LED display LED (yellow)
Utilization category
AC-15 1 A (24 V AC); 0.5 A (125 V AC)
DC-13 1 A (24 V DC); 0.5 A (125 V DC)
General data
Mech./ elect. life 100 000 000 switching cycles/load dependent
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 56×12×65 mm
Output
Switching voltage max. 125 V AC/DC
Switching current per output max. 1 A
Min. load current 1 mA
Power rating (voltage dependent) max. 60 VA/30 W
Switching frequency max. 15 Hz
Contact material Pd Ni-Au Rh
Energize/release/contact bounce time 10/10/1 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027465
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51560_1221-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping