Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMME 11/230 AC INPUT RELAY
Product may differ from image

RMME 11/230 AC INPUT RELAY

IN: 230 VAC/DC - OUT: 125 VAC/DC / 1 A
Art.No.: 51517
Alternative product:    52041
Weight: 0.027 kg
  Available
 Product Comparison
List price per piece:
  • 30,56 €
  • 28,86 €
  • 27,16 €

You might also like

1 relay; 1 NO contact
1 A
230 V AC
Screw terminals
Input
Connection voltage - current 230 V AC (195...253 V AC) - 6 mA
LED display LED (yellow)
Utilization category
AC-12 0.5 A (50 V AC)
AC-15 0.25 A (50 V AC)
General data
Mech./ elect. life 100 000 000 switching cycles/load dependent
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 56×12×64 mm
Output
Switching voltage max. 125 V AC/DC
Switching current per output max. 1 A
Min. load current 1 mA
Power rating (voltage dependent) max. 60 VA/30 W
Switching frequency max. 15 Hz
Contact material Pd Ni-Au Rh
Energize/release/contact bounce time 10/10/1 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027540
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51517_1214-04.16_ce_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping