Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMME 11/110 AC INPUT RELAY
Product may differ from image

RMME 11/110 AC INPUT RELAY

IN: 110 VAC/DC - OUT: 250 VAC/DC / 1 A
Art.No.: 51526
Alternative product:    52031
Weight: 0.027 kg
  Available
 Product Comparison
List price per piece:
  • 33,03 €
  • 31,20 €
  • 29,36 €

You might also like

1 relay; 1 NO contact
6 A
110 V AC
Screw terminals
Input
Connection voltage - current 110 V AC/DC (95...121 V AC/DC) - 3.5 mA
LED display LED (yellow)
Utilization category
AC-1 6 A (24/110/230 V AC)
AC-15 4 A (24/110/230 V AC)
DC-13 2 A (24 V DC); 0.25 A (110 V DC); 0.1 A (230 V DC)
General data
Mech./ elect. life 100 000 000 switching cycles/load dependent
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 56×12×65 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 6 A
Min. load current 1 mA
Power rating (voltage dependent) max. 1500 VA/120 W
Switching frequency max. 15 Hz
Contact material AG Ni hv
Energize/release/contact bounce time 10/10/1 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027533
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51526_1215-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping