Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MIRO 12.4 24VDC-2U INPUT RELAY
Product may differ from image

MIRO 12.4 24VDC-2U INPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: 52110
Alternative product:    6652110
Weight: 0.054 kg
  Available
 Product Comparison
List price per piece:
  • 24,80 €
  • 23,42 €
  • 22,04 €

You might also like

2 NO/NC contacts
6 A
24 V DC
Screw terminals
When the max. switching voltage/current is exceeded the gold plating is destroyed. The relay will then take on the properties of an output type.
Input
Connection voltage - current 24 V DC (19.2...30 V DC) - 18 mA
LED display LED (green)
Utilization category
AC-12 6 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 1 A (24 V DC); 0.2 A (110 V DC); 0.1 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 4 kV; safe separation (EN 60947-1)
Mounting method DIN-rail mountable (EN 60715)
Temperature range -20...+55 °C
Dimensions H×W×D 90×12.4×70 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 6 A
Switching current per output (Signal) max. 20 mA
Min. load current 1 mA (12 V DC)
Power rating (voltage dependent) max. 1500 VA/120 W
Switching frequency max. 10 Hz
Contact material Ag Sn O2 hv
Energize/release/contact bounce time 10/15/1.5 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027090
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 52110_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 52110_1257-04.14_ce_z_b.pdf
  • Download Approvals and certificates 52110_2003010303064029-03-11-20_ccc_z_f.pdf
  • Download Approvals and certificates 52110_E140415_NKCR8_urc_z_b.pdf
  • Download China RoHS Information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 52110_p8_2_50.zip
cURus
CCC
* plus VAT, plus shipping