Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
EMMS-30-64/1 OPTO-COUPLER MODULE
Product may differ from image

EMMS-30-64/1 OPTO-COUPLER MODULE

IN: 253 VDC - OUT: 53 VDC / 1,2 A
Art.No.: 50105
Alternative product:    52508
Weight: 0.03 kg
  Available
 Product Comparison
List price per piece:
  • 31,82 €
  • 30,05 €
  • 28,28 €

You might also like

Transistor 1.2 A
110/230 V AC
Input
Voltage range ON 100...253 V AC
Voltage range OFF 0...40 V AC
Input current 2.7 mA
LED display LED (red)
General data
Test isolation voltage 3.75 kV
Housing Black plastic, flame retardant
Mounting method DIN-rail mountable TH35 or G32 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 56×12×64 mm
Output
Switching voltage 4.5...53 V DC
Switching current per output 1 mA...1.2 A
Saturation voltage (across output) max. 1.2 V DC
Leakage current (output is open) max. 0.3 mA
Switching time ON/OFF 20/50 ms
Switching frequency max. 5 Hz
Commercial data
country of origin CZ
customs tariff number 85414090
EAN 4048879027946
eClass 27371604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 50105_1517-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping