You might also like
Transistor 3 A
24 V DC
Screw terminals
Start-stop/left-right (active stop mode)
Over current / temperature monitoring
24 V DC
Screw terminals
Start-stop/left-right (active stop mode)
Over current / temperature monitoring
Input
Voltage range ON | 15...30 V DC |
---|---|
Voltage range OFF | 0...5 V DC |
Input current | 10 mA |
LED display | LED (yellow): right running; LED (green): left running |
Output
Switching voltage | 19.2...30 V DC |
---|---|
Switching current per output | max. 3 A |
Highest current | approx. 6 A for 100 ms |
Saturation voltage (across output) | max. 1.4 V DC |
Leakage current (output is open) | max. 10 mA |
Switching time ON/OFF | 1.2/10 ms |
Switching frequency | max. 1 Hz (motor dependant) |
Changing time | max. 50 ms |
LED display | LED (red): error (over current/over heated) |
General data
Dimensions H×W×D | 90×12.4×70 mm |
---|---|
Test isolation voltage | no galvanic separation |
Mounting method | DIN-rail mountable TH35 or G32 (EN 60715) |
Housing | Black plastic, flame retardant |
Temperature range | 0...+50 °C |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85414090 |
EAN | 4048879027922 |
eClass | 27371604 |
Packaging unit | 1 |