Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
M12 male 0° / M8 female 0° A-cod.  7000-40581-2510350
Product may differ from image

M12 male 0° / M8 female 0° A-cod.

PUR 4x0.25 gy UL/CSA+robot+drag ch. 3.5m
Art.No.: 7000-40581-2510350
Alternative product:    7000-40581-0510400
Weight: 0.116 kg
Country of origin:  DE
Produced for you with priority
 Product Comparison
List price per piece:
  • 20,21 €
  • 19,08 €
  • 17,96 €

Description

Zinc die casting, save-cover coated
Male straight – female straight
M12 – M8, 4-pole
Art-No. 7005 - M12/M8 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificates as JSON - filtered
Certificates as JSON - filtered
Certificates as JSON - filtered
Certificates as JSON - filtered

* only for products with UL/CSA approved cable

Form
Form 40581
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
No. of poles 4
Material group IEC 60664-1, category I
Coding A-coded
LED display no
Locking of ports Screw thread (M8/M12×1 mm) recommended torque 0.4/0.6 Nm, self-securing
Compression gland M8 (SW9), M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Material PUR
Locking material Zinc die casting, matte nickel plated
suitable for corrugated tube (internal Ø) M12 (10 mm); M8 (6.5 mm)
General data
Standards DIN EN 61076-2-101 (M12), DIN EN 61076-2-104 (M8)
Mounting method inserted, tightened
Material (contact) Copper alloy
Material (gasket) FKM
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Cables
No./diameter of wires 4× 0.25 mm²
Wire isolation PP (br, wh, bl, bk)
C-track properties 10 Mio.
Outer Ø 4.7 mm ±5%
Cable identification 251
Cable Type 5 (PUR schweiißfunkenbeständig)
Approval (cable) cURus (AWM-Style 20549/10493); CE conform
Cable weight [g/m] 31,9 g
Material (wire) Cu wire, bare
Resistor (core) max. 79 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 32× 0.1 mm (multi-strand wire class 6)
Diameter (core) 4× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PP
Material property (wire isolation) CFC-, halogen-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 74 ±3 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl, wh
Stranding combination 4 wires twisted
Shield no
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis-, microbial- and welding spark resistant
Shore hardness (jacket) 58 ±3 D
Outer-Ø (jacket) 4.7 mm ±5%
Color (jacket) gray
Jacket Color gray
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
thermal resistance flame retardant UL, FT2, IEC 60332-1, IEC 60332-2-2, welding spark resistant
Nominal voltage 300 V AC
Test voltage 2500 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -40...+80 °C
Temperature range (fixed) -40...+80 °C, (+90 °C at max. 10 000 operating hours)
Temperature range (mobile) -25...+80 °C
Temperature range (mobile) -25...+80 °C, (+90 °C at max. 10 000 operating hours)
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 10 Mio. (25 °C)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Torsion stress ±360°/m
No. of torsion cycles max. 1 Mio. (25 °C)
Torsion speed 35 cycles/min
Material (jacket) PUR (UL/CSA), welding spark
Article No. 7000-40581-2510350
Cable length 3,5 m

customs tariff number 85444290
EAN 4048879408882
eClass 27279218
Packaging unit 1

 
Data Regarding Article:
  • Download Data Sheet
  • Download Certificate 7000-18001_ax_2_k.pdf
  • Download Construction files: STP 7000-40581_stp_x_a.zip
  • Download Information: Certificate of conformity Murrelektronik GmbH 15-12.20_(1) China RoHS 2 e_DoC_z_b.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 17-10.21_(6) California Prop65 Ni surface_DoC_z_b.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 14-11.20_(5) RoHS&REACh no exception_DoC_z_a.pdf
  • Download Information: EU declaration of conformity 7000-40561_18-08.19_ce_z_c.pdf

* plus VAT, plus shipping