Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
M12 male 0° / M8 female 0° A-cod.  7000-40581-2214000
Product may differ from image

M12 male 0° / M8 female 0° A-cod.

PUR 4x0.25 gy UL/CSA 40m
Art.No.: 7000-40581-2214000
Weight: 1.295 kg
Country of origin:  DE
Out of Stock - Contact Us for Availability
 Product Comparison
List price per piece:
  • 67,14 €
  • 63,41 €
  • 59,68 €

Description

⚠ NOTICE ⚠

PRODUCT WILL BE DISCONTINUED BY THE END OF 2022. PLEASE HAVE A LOOK AT THE ALTERNATIVE PRODUCTS.
Male straight – female straight
M12 – M8, 4-pole
Art-No. 7005 - M12/M8 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificates as JSON - filtered
Certificates as JSON - filtered
Certificates as JSON - filtered
Certificates as JSON - filtered

* only for products with UL/CSA approved cable

Form
Form 40581
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
No. of poles 4
Material group IEC 60664-1, category I
Coding A-coded
LED display no
Locking of ports Screw thread (M8/M12×1 mm) recommended torque 0.4/0.6 Nm, self-securing
Compression gland M8 (SW9), M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Material PUR
Locking material Zinc die casting, matte nickel plated
suitable for corrugated tube (internal Ø) M12 (10 mm); M8 (6.5 mm)
General data
Standards DIN EN 61076-2-101 (M12), DIN EN 61076-2-104 (M8)
Mounting method inserted, tightened
Material (contact) Copper alloy
Material (gasket) FKM
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Cables
Cable identification 221
Cable Type 2 (PUR/PVC)
Approval (cable) UL (AWM-Style 20549/1731), CSA; CE conform
Cable weight [g/m] 32,01 g
Material (wire) Cu wire, bare
Resistor (core) max. 79 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 32× 0.1 mm (multi-strand wire class 6)
Diameter (core) 4× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl, wh
Stranding combination 4 wires twisted
Shield no
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 85 ±5 A
Outer-Ø (jacket) 4.6 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 10× outer Ø
Bend radius (moving) 15× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Article No. 7000-40581-2214000
Cable length 40 m

customs tariff number 85444290
EAN 4048879869843
eClass 27061801
Packaging unit 1

 
Data Regarding Article:
  • Download Data Sheet
  • Download Approval: CSA CA 080128-0-000_csa_z_b.pdf
  • Download Approval: CSA US 080128-0-000_csau_z_b.pdf
  • Download Approval: UL Listed CA E325311-CYJV_ulc_z_a.pdf
  • Download Approval: UL Listed US E325311-CYJV_ul_z_a.pdf
  • Download Certificate 7000-18001_ax_2_k.pdf
  • Download Construction files: STP 7000-40581_stp_x_a.zip
  • Download Information: Certificate of conformity Murrelektronik GmbH 14-11.20_(5) RoHS&REACh no exception_DoC_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 20-10.21_(1) California Prop65 No Warning_DoC_z_b.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 15-12.20_(1) China RoHS 2 e_DoC_z_b.pdf
  • Download Information: EU declaration of conformity 7000-40561_18-08.19_ce_z_c.pdf

* plus VAT, plus shipping