Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
ALLEN-BRADLEY CONTACTOR SUPPRESSOR
Product may differ from image

ALLEN-BRADLEY CONTACTOR SUPPRESSOR

Varistor, 240VAC/DC
Art.No.: 26378
Weight: 0.012 kg
  In production
 Product Comparison
List price per piece:
  • 13,01 €
  • 12,28 €
  • 11,56 €

You might also like

230 V AC/DC
VDR
For other configurations and voltages, please inquire.
Appropriate contactors
100-M
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires flexible connection wires
General data
Dimensions H×W×D 20×10×32 mm
Temperature range -20...+70 °C
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879292894
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 26378_080128-0-000_C3211-07_csa_z_a.pdf
  • Download Approvals and certificates 26378_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 26378_E140415_NKCR8_urc_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cCSAus
cURus
* plus VAT, plus shipping