You might also like
Transistor 2 A
24 V DC
24 V DC
General data
Test isolation voltage | 2.5 kV |
---|---|
Housing | Black plastic, flame retardant |
Mounting method | DIN-rail mountable TH35 or G32 (EN 60715) |
Temperature range | -20...+60 °C |
Dimensions H×W×D | 56×12.5×64 mm |
Output
Switching voltage | 4.5...40 V DC |
---|---|
Switching current per output | 10 mA...2 A |
Saturation voltage (across output) | max. 0.1 V DC |
Leakage current (output is open) | max. 0.1 mA |
Switching time ON/OFF | 2/8 ms |
Switching frequency | max. 20/5 Hz (resist./ind.) |
Input
Voltage range ON | 10...53 V DC |
---|---|
Voltage range OFF | 0...3 V DC |
Input current | 6 mA |
LED display | LED (red) |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85414090 |
EAN | 4048879028004 |
eClass | 27371604 |
Packaging unit | 1 |