Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
ABB CONTACTOR SUPPRESSOR
Product may differ from image

ABB CONTACTOR SUPPRESSOR

Varistor, 24VDC
Art.No.: 26277
Weight: 0.064 kg
  In production
 Product Comparison
List price per piece:
  • 5,45 €
  • 5,14 €
  • 4,84 €

You might also like

24 V AC/DC
VDR
For other configurations and voltages, please inquire.
Appropriate contactors
B 6, BC 6, VB 6, KC 6
General data
Temperature range -20...+70 °C
Dimensions H×W×D 20×11.5×7.5 mm
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires self-securing cable forks
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879018067
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 26277_080128-0-000_C3211-07_csa_z_a.pdf
  • Download Approvals and certificates 26277_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 26277_E140415_NKCR8_urc_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cURus
CSA
* plus VAT, plus shipping