Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
B16 female 4+2-pole, screw t., 830/400 V, 80/16 A  70MH-EB4U2-FS04000
Product may differ from image

Last seen products

B16 female 4+2-pole, screw t., 830/400 V, 80/16 A

Art.No.: 70MH-EB4U2-FS04000
Weight: 0.113 kg
Country of origin:  CZ
Available
List price per piece:
  • 43,61 €
  • 41,18 €
  • 38,76 €
Download to the Data Cart Download to Easy-Import-Export

Description

B16
Female
4+2-pole
Screw terminal
Technical data will be only guaranteed with Murrelektronik components.
Certificate

Electrical data | Supply
Operating voltage AC per power contact max. 830 V
Operating voltage AC per signal contact max. 400 V
Operating voltage DC per power contact max. 830 V
Operating voltage DC per signal contact max. 400 V
Operating current per power contact max. 80 A
Operating current per signal contact max. 16 A
Installation
Connection cross section min. 1,5 mm²
Connection cross section max. 16 mm²
AWG number min. 16
AWG number max. 5
Installation | Connection
Stripping length min. 6 mm
Stripping length max. 14 mm
Wire insulation diameter variable max. max. 11 mm (Power); max. 4.8 mm (Signal)
Connection Screw terminals SK
Tightening torque min. 2.5 Nm (Power); min. 0.5 Nm (Signal)
Gender female
Mating cycles min. 500
Installation | Pin assignment
No. of poles 4 + 2 + PE
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 8 kV
Insulation resistance min. 100 MΩ
Material group (IEC 60664-1) IIIa
Overvoltage category (EN 60664-1) III
Overvoltage category (EN 60950-1) III
Mechanical data
Holding force power min. 500 N
Holding force signal min. 400 N
Pulling force max. 100 N
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material contact Brass
Material contact carrier PC GF
Mechanical data | Mounting data
Size B16
Height 42 mm
Width 33,8 mm
Depth 83,7 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/21

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440205
ECLASS-8.0 27440205
ECLASS-9.0 27440205
ECLASS-10.1 27440205
ECLASS-11.1 27440205
ECLASS-12.0 27440205
ETIM-5.0 EC000438
customs tariff number 85389099
GTIN 4048879637404
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-EB4U2-FS04000_dxf_x_a.zip (A)
  • Construction files: STP 70MH-EB4U2-FS04000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 05-05-24_(7) REACH SVHC CAS No 29420-49-3_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping