Product may differ from image
MEN POWER SUPPLY 2-PHASE, SMOOTHED
IN: 400 VAC +/- 5% OUT:24V/3ADC
Art.No.: | 857860 |
Weight: | 2.2 kg |
Country of origin: | CZ |
Available
Commercial data
customs tariff number | 85044090 |
---|---|
GTIN | 4048879075800 |
Packaging unit | 1 |