Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
MNG POWER SUPPLY 1/2-PHASE, SMOOTHED
Product may differ from image

Last seen products

MNG POWER SUPPLY 1/2-PHASE, SMOOTHED

IN: 110/230/460 VAC +/- 15 VAC OUT: 24V/3ADC

Art.No.: 857681
Weight: 2.4 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 230,00 €
  • 217,89 €
  • 205,79 €
  • 181,58 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85044090
GTIN 4048879076548
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 857681_807-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 857681_807-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping